Choose a country or area to see content specific to your location
Data Sheets
Features and Description
– Exceptional flatness: +1 dB
– Extremely broadband: 0.01 ‑ 26.5 GHz
– Compact size
– Environmentally rugged
The Keysight Technologies, Inc. 83036C is a broadband microwave power sampler which operates in the same fashion as a traditional coupler‑detector combination, but with improved frequency response and much smaller size. The directional detector is designed to perform over the 10 MHz to 26.5 GHz frequency band with ±1.0 dB of output voltage variation at room temperature. The directional detector is capable of operating with greater than one watt of input power when terminated with well-matched source and load impedance. An input power derating curve is provided for calculating the maximum input power for other source and load impedance.
The 83036C is comprised of a resistive bridge and a broadband planar‑doped barrier (PDB) diode. The circuit is shown in Figure 1. The bridge is manufactured by depositing thin film resistors directly onto GaAs substrate material. The use of a resistive bridge as the signal-sampling device makes possible the extremely broadband device response.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.