Choose a country or area to see content specific to your location
Data Sheets
Description
The Keysight Technologies E1406A Command Module is a C-size, 1-slot VXI message-based commander that provides Slot 0 and Resource Manager functions. It can act as a VMEbus system controller and GPIB (IEEE-488)-to-VXIbus interface device for transparently communicating with any manufacturer’s message-based VXI modules. The E1406A Command Module has FLASH memory for downloadable drivers, so you can program Keysight register-based devices using the high-level SCPI programming language. It also translates SCPI commands for register-based instruments and therefore, makes these VXI devices as easy to program as message-based instruments.
This command module also includes a MXIbus Resource Manager for VXIbus extensions. This allows you to maintain high-throughput performance in multiple mainframe systems. With its flexible triggering and clock interfacing, you can synchronize the VXI backplane 10 MHz clock to an external TTL signal.
Key Features
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.