Choose a country or area to see content specific to your location
Data Sheets
The Keysight E1459A 64-Channel Isolated Digital Input/ Interrupt is a C-size, 1-slot, register-based VXI module. It is used to sense dc levels and edge transitions up to 48 Vdc. All inputs are optically isolated to withstand up to 125 V rms or Vdc. Plus, using the module’s built-in 5 V supply with 9.4 kΩ effective pullup resistance, you can detect whether external switches are open or closed.
The debounce feature is programmable for periods of 16 µs to 1074 s in binary increments. Channel groups 1 to 32 and 33 to 64 can each have a unique programmed debounce period.
Each word (16-bit/channel) has strobe in, ready for data, and interrupt out. Strobe-in lines can be connected in parallel for 32- or 64-bit transfers.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.