Choose a country or area to see content specific to your location
Technical Overviews
Technical Overview
Increased measurement versatility
For Microwave and RF engineers making coax measurements at 50, 67 or 110 GHz, the Keysight Technologies, Inc. 11920/1/2 series 1 mm adapters provide an easy way of measuring coaxial devices at high frequencies. The 11920 A/B/C, 1 mm to 1 mm are designed for the measurement of components with 50 ohm 1 mm connectors. The 11921 E/F/G/H, 1 mm to 1.85 mm and the 11922 A/B/C/D, 1 mm to 2.4 mm are intended to be used as general purpose adapters that are versatile and interchangeable. These adapters increase the capability needed to use test systems, such as the N5250A millimeter-wave PNASeries.
Ease of use for On Wafer and Coaxial measurements
Each connector has an air dielectric interface and a center conductor that is supported by a low-loss plastic bead. Available with male and female connectors, these 1 mm adapters provide ease-of-use for microwave engineers who need to connect their test systems. The 1 mm adapters allow engineers to make fewer connections directly to their test port while maintaining the accuracy of their test system.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.