Agilent Technologies

Product Comparison - Power Sensors and Thermistor Mounts (Specials)

This selection guide comprises the common power sensor special options (including Thermistor Mount).

For further information on power sensor specials, contact your local Agilent FE or sales office or call 1-800-829-4444 in the US.

Specials Sensors Number

Description

Standard Lab calibrations can be performed on 8480 series power sensors at specified frequencies.
8480 Series
8481A-H42
Factory selected for the best SWR from batch
8481D-H70
Frequency range 100 kHz to 4.2 GHz, with standard lab calibration, power range -70 to -20 dBm
8481D-H71
Frequency range 100 kHz to 4.2 GHz, with advanced lab calibration, power range -70 to -20 dBm
8481D-H72
Frequency range 100 kHz to 4.2 GHz, power range -70 to -20 dBm
8481D-H06
Improved DC offset specification to allow use of long sensor cable (up to 1000 ft)
8481D-H51
Guaranteed maximum SWR of 1.2 from 18 to 18.5 GHz (no other specifications to 18.5 GHz)
8482B-H50
Allows an average input power of up to 50 Watts (+47 dBm), (25 Watts is standard power range)
8483A-H03
Provides increased frequency range calibration to 3 GHz, (2 GHz is standard frequency range)
V8486A-H01
Allows extended calibration to 78 GHz (standard upper frequency is 75 GHz)

E-Series

E4413A-H33
Specified performance for 0.05-33 GHz frequency range (standard frequency range is 26.5 GHz)
E9300A-H24
Extended frequency range 10 MHz to 24 GHz, -60 to +20 dBm (APC 3.5(m) connector)
E9300A-H25
Extended frequency range 10 MHz to 24 GHz, -50 to +30 dBm (APC 3.5(m) connector)
E9304A-H18
Extended frequency range 9 kHz to 18 GHz, power range -60 to +20 dBm
E9304A-H19
Extended frequency range 9 kHz to 18 GHz, power range -50 to +30 dBm
Thermistor Mounts
478A-H55
Frequency range 1 MHz to 1 GHz, with maximum SWR 1.3
478A-H63
Frequency range 100 kHz to 1 GHz, maximum SWR 1.8 to 300 kHz and 1.3 to 1 GHz
478A-H72
Frequency range 1 MHz to 1 GHz, maximum SWR 1.2
478A-H73
Frequency range 1 MHz to 100 MHz, maximum SWR 1.1 except 1.05 at 50 MHz
478A-H75
Frequency range 1 MHz to 1 GHz, with maximum SWR 1.05 at 50 MHz
478A-H76
Frequency range 1 MHz to 1 GHz, maximum SWR 1.3 except 1.05 at 50 MHz. Standard lab calibration at 50 MHz
8478B-H43
Factory selected for best SWR from batch. Standard lab calibration every 1 GHz to 18 GHz.
8478B-H84
Standard lab calibration at specified frequencies

 © Agilent Technologies, Inc. 2003