6000 Series Oscilloscopes

技术资料

Introduction

The standard for high-performance portable scopes

A wide selection lets you choose the 6000 Series model that best matches your needs

Bring your toughest problems into focus with the right combination of features and performance

If you work with analog, digital and serial circuitry, Keysight Technologies, Inc. 6000 Series oscilloscopes give you the tools you need for the fastest debug of your design.

Mixed signal oscilloscope (MSO) models and the traditional 2- and 4‑channel digital storage oscilloscope (DSO) models are optimized with the capabilities you need for verifying and debugging designs that include embedded serial, microcontrollers, DSPs, FPGAs, ADCs and DACs.

Mixed analog and digital channel triggering and analysis

- See all aspects of your design in one box – analog, digital and serial

- Trigger across both slow analog and fast digital signals

Powerful applications suites available

- IC, SPI and USB standard triggering and decode

- CAN, LIN and FlexRay triggering and decode

- Rapid Xilinx and Altera FPGA debug

The performance and problem solving tools you need to more quickly debug your analog, digital and serial design challenges, in a single instrument

- 100 MHz, 300 MHz, 500 MHz and 1 GHz bandwidths

- 2 or 4 analog channels

- Optional 16 digital channels

- MegaZoom III memory and display technology

- Up to 8 Mpts acquisition memory

- Up to 100,000 waveforms per second real-time update rate

- High-definition XGA (1024 x 768) display with 256 levels of intensity grading

- Up to 12 bits of vertical resolution, even in single-shot acquisitions

- Complete connectivity – standard

- USB (3 ports)

- LAN

- GPIB

- XGA display out

- Full remote control, including web browser

- LXI Class C compliant

- Secure environment option

- Battery option

Your Design Has Analog, Digital and Serial Signals, Shouldn’t Your Scope?

Analog: Up to 1 GHz bandwidth and up to 4 GSa/s sample rate

The 6000 Series analog channels provide faster identification of the most elusive problems.

- Revolutionary high-resolution display. Engineered with a XGA display and 256 levels of intensity (color grading), see a precise representation of the analog characteristics of the signals you’re testing. Equipped with the industry’s fastest update rate at 100,000 waveform/s update rate, you’ll capture and see infrequent events.

- MegaZoom III technology. MegaZoom III responsive deep memory captures long, non‑repeating signals and maintains high sample rates, allowing you to quickly zoom in on areas of interest. Sample rate and memory depth go hand-in-hand. Deep memory in oscilloscopes sustains a high sample rate over longer time spans.

Digital: 16 digital timing channels with mixed signal triggering

Capture a mix of analog or digital signals. Compare multiple cycles of digital signals with slower analog signals.

- 16 high-speed timing with up to 2 GSa/s deep memory timing. Use the timing channels to evaluate control signal relationship. Or capture and view data buses up to 16 bits wide. Display individual signals or bus waveforms in hex or binary.

- Mixed signal trigger. Trigger across any combination of analog and digital signals simultaneously. See precise analog measurements timed with exact digital content, all in one box.

- Applications for digital channels. Designing with Altera or Xilinx FPGAs? Use FPGA dynamic probe for rapid internal FPGA measurements. Using I2C or SPI? Use the digital signals from a 4-channel MSO to acquire and decode these serial buses.

Serial: Hardware-accelerated decode and trigger for I2C, SPI, CAN, LIN and FlexRay

Capture long streams of serial data and gain fast insight into the problem. The Keysight 6000 Series oscilloscopes provide the best serial capabilities in its class.

- Serial bus triggering and decoding. Display responsive, on-screen decode of serial bus traffic. Isolate specific events with pinpoint accuracy. Show decodes to validate serial bus activity in real-time.

- Hijack infrequent errors. Hardware‑accelerated decoding increases your probability of capturing elusive events. Keysight oscilloscopes can help you catch that intermittent problem before it becomes an intermittent customer complaint or quality concern.

- Easily capture enough serial data to see all of the details. Use deep memory to capture serial data stream over a long period of time.

If You Haven’t Purchased a Keysight Oscilloscope Lately, Why Should You Consider One Now?

Leading-edge technology

The 6000 Series oscilloscopes incorporate third generation MegaZoom III technology blocks – responsive deep memory, fast update rates with minimal “dead time” and analog-like display systems – and deliver them in a compact package.

Industry-leading customer support

As the industry-leading Test and Measurement vendor, Keysight maintains the largest network of sales engineers, application engineers, support engineers and technicians. From pre-sales collaboration, to calibration, to training and consulting, to repair and servicing, Keysight stands with you throughout the life of your product. It’s no accident that Keysight has such loyal customers.

Don’t take our word for it

Compare the 6000 Series with your current bench scope. Or compare it to one of our competitors’ newest scopes. You’ll see why Keysight has been the fastest-growing oscilloscope supplier since 2001 (source: Prime Data 2005 Test Instrument Industry Service Market Share Analysis).