Column Control DTX

Comparison of Jitter Analysis Techniques

White Papers

DesignCon - February 2, 2005

Ransom Stephens, Brian Fetz, Steve Draving, Joe Evangelista, Michael Fleischer-Reumann, Greg LeCheminant, Jim Stimple

Different jitter analysis techniques yield results that can vary by hundreds of percent.

At Keysight Technologies, Inc. we were aware of the discrepancies and invested into the research necessary to understand the situation before introducing a solution. We built a data transmitter with a complete set of applied jitter levels precisely calibrated, in most cases, to traceable standards1. We assembled jitter analysis equipment, three 6 GHz bandwidth real-time oscilloscopes and a 4 GHz bandwidth time interval analyzer, from the major vendors as well as a Keysight bit error ratio tester (N4901B SerialBERT) and a Digital Communication Analyzer (86100C DCA-J) equipped with a 20 GHz electrical receiver and then applied a wide variety of signals with known TJ(10–12) and known levels of different types of jitter to determined which analyzers are accurate and why

This paper assumes an understanding of total jitter defined at a bit error ratio, TJ(BER) and how it can be decomposed into random and deterministic sub-components as indicated by Figure 1.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX