Data Sheets
The Keysight Technologies Inc. compact USB modular products are a series of modules that are flexible to be used standalone or plugged into a compatible chassis to make synchronized measurements as a modular unit. Essential measurements can be made with a laptop PC and these modules through USB high-speed 2.0 connections. Through individual windows, the Keysight Measurement Manager (KMM) software provides a friendly soft front-panel interface for each of the modular products. This helps to perform quick configuration and measurement acquisition as well as flexible analysis of measured data.
Keysight U2781A USB Modular Product Chassis
Features:
U2300A Series USB Modular Multifunction DAQ
Features:
U2600A Series USB Modular Isolated Digital I/O
Features:
U2500A Series USB Modular Simultaneous Sampling Multifunction DAQ
Features:
Signal ConditionerU2802A 31-Channel Thermocouple Input Device
Features:
Optional Accessories
Features:
U2901A and U2902A terminal block and SCSI-II 68-pin connector with 1-meter/2-meter cable for U2300A Series and U2500A Series
U2903A and U2904A terminal block and SCSI-II 100-pin connector with 1-meter/2-meter cable for U2600A Series
U2701A/U2702A USB Modular Oscilloscope
U2741A USB Modular Digital Multimeter (DMM)
U2761A USB Modular Function/Arbitrary Waveform Generator
U2722A/U2723A USB Modular Source Measure Unit
U2751A USB Modular Switch Matrix
The Keysight USB modular products are equipped with Hi-Speed USB 2.0 interfaces for easy setup, plug-and-play, and hot swappable connectivity. With the quick and easy USB connectivity, the USB modular products are simple enough for academic applications and yet robust and versatile enough for industrial
laboratory applications. Simplifying this further is the Keysight Measurement Manager software that offers a simple interface for quick setup, configuration, and measurement control.
Flexible Standalone or Modular Capability
The USB modular products are uniquely designed for the flexibility of functioning as a standalone or modular unit. You can reduce your startup cost by using the USB modular product as a standalone unit. On the other hand, using the USB modular product as a modular unit, you will be able to expand your application system — in terms of channel count and functionality — by slotting in various modular units into the U2781A.
Easy-to-use bundled software and the command logger function
The Keysight Measurement Manager application software provides you with a quick and easy means to configure and control your device without requiring any programming work. Simplifying this further is the command logger function offered in the Keysight Measurement Manager that allows capturing of configuration commands that can be easily converted to snippets of VEE code. Other supported languages are VB, C++, and C#.
Compatible with a Wide Range of Application Development Environments
The Keysight USB modular products are compatible with a wide range of application development environments. This minimizes the time that R&D and manufacturing engineers need to use the devices in different software environments.
Listed below are the popular development environments and tools with which the USB modular oscilloscope is compatible:
The Keysight U2781A USB modular product chassis is a high-performance 4U chassis that comes with a 200 W universal AC power supply and a built-in protection circuit. This portable chassis can house up to six Keysight USB
modular products. The U2781A targets a wide range of applications in both industrial and scientific environments in the research and development (R&D), design-validation, and manufacturing fields. The primary advantage of this chassis is its synchronization capability between modules. This can help you to lower your cost of testing and accelerate your test system integration and development.
The U2781A is equipped with an internal 10 MHz reference clock for each module slot. There are two temperature sensors to monitor the internal temperature and a built-in fan to maintain the internal temperature. The trigger bus enables the USB modular products to trigger signals to each other.
Features
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.