Column Control DTX

How to use an AFM for Live Cell Imaging Applications

Application Notes

Atomic Force Microscopy (AFM) is a powerful, non-destructive technique that can be applied to the study of a variety of materials of biological significance and/or biological origin. It provides a means to study the structural elements of very delicate structures, such as healthy or diseased living cells and offers unique opportunities to image, identify and study biological features on the surface of cells and even certain structural elements inside of cells. Using AFM to image living cells, important information on the architecture of membranes, organelles, and cytoskeletal structures can directly be gathered, without the use of potentially interfering fluorescent labels or probes. Cellular studies that have been aided by AFM have provided information about living cell dynamics, intercellular communication and responses to stimulus, drugs, or toxic substances; all in real-time. Nondestructive AFM images of cellular structures can quickly and easily be obtained with the Keysight Technologies, Inc. 5500 AFM. Whether this AFM is used as a stand alone system or it is combined with an inverted optical microscope (ILM), images of living cells and cellular structures, far below the limits of optical resolution, can be quickly and relatively easily obtained.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX