Column Control DTX

InfiniiVision 7000B Series Oscilloscopes

Data Sheets

Engineered for the best signal visibility

If You Haven’t Purchased a Keysight Scope Lately, Why Should You Consider One Now?

Oscilloscopes are visual tools and larger, high-resolution displays have become increasingly important as general-purpose scopes need more space to display digital and serial signals in addition to traditional scope channels.

Wonder why? Keysight Technologies, Inc. engineers developed the InfiniiVision 7000B Series with advanced technology that will allow you to see more subtle signal detail and more infrequent events than any other scope on the market. See the InfiniiVision 7000B Series oscilloscope.

What Gives the InfiniiVision 7000B Series the Best Signal Visibility?

Biggest display

Oscilloscopes are visual tools and larger, high-resolution screens make the product better. Bigger displays have become increasingly important as general-purpose scopes need more space to display digital waveforms and serial decode traces in addition to traditional analog waveforms.

The 12.1-inch display size helps you easily view up to 20 channels simultaneously with serial protocol.

Fastest architecture

See a display more representative of the actual signals under test. The InfiniiVision 7000B Series shows jitter, infrequent events, and subtle signal detail that other scopes miss. Turn knobs and the instrument responds instantly and effortlessly.

Need to also view digital channels? The instrument stays responsive. Decoding serial packets? Offering the industry’s only hardware-accelerated serial bus decode, Keysight’s InfiniiVision series delivers serial debug without compromising analog measurements.

InfiniiVision scopes incorporate acquisition memory, waveform processing, and display memory in an advanced 0.13 μ ASIC. This patented 3rd generation technology, known as MegaZoom III, delivers up to 100,000 waveforms (acquisitions) per second with responsive deep memory always available.

Insightful applications

Customize your general-purpose scope. A wide range of application packages provide meaningful insight into your application-specific problems. (See pages 8 to 9 and 13 to 14 for more detail.)

Serial with hardware-accelerated decode

- I2C, SPI

- CAN/LIN

- RS-232/UART

- I2S

- Mask testing

- Core-assisted FPGA debug

- Segmented memory

- Vector signal analysis

- DSO/MSO offline analysis

- Power measurement

- Secure environment

- MIL-STD-1553

- FlexRay

The InfiniiVision 7000B Series scope channels provide faster identification of your most elusive problems

Revolutionary high-resolution display

Engineered with an XGA display and 256 levels of intensity grading, see a precise representation of the analog characteristics of the signals you’re testing. Equipped with the industry’s fastest uncompromised update rate at 100,000 waveforms/sec update rate, you’ll capture critical signal detail and see infrequent events that traditional scopes miss.

MegaZoom III technology

MegaZoom III responsive deep memory captures long, non-repeating signals and maintains high sample rates, allowing you to quickly zoom in on areas of interest. Sample rate and memory depth go hand-in-hand. Deep memory in oscilloscopes sustains a high sample rate over longer time spans.

Capture a mix of analog or digital signals. Compare multiple cycles of digital signals with slower analog signals

16 high-speed timing channels with up to 2 GSa/s deep memory

Use the timing channels to evaluate control signal relationship. Or capture and view data buses up to 16 bits wide. Trigger on and display individual signals or bus waveforms in hex or binary.

Mixed signal trigger

Trigger across any combination of analog and digital signals simultaneously. See precise analog measurements timed with exact digital content, all in one instrument.

Applications for digital channels

Designing with Altera or Xilinx FPGAs? Use the FPGA dynamic probe for rapid internal FPGA measurements. Using I2C, SPI, or RS-232? Use the analog or digital signals from a 4-channel model to acquire and decode these serial buses.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX