Column Control DTX

U1270 series Handheld Digital Multimeters - QFS

Product Fact Sheets

Product Fact Sheet

Retool your expectations in Keysight Technologies, Inc. U1270 Series handheld digital multimeters (DMMs)- our U1273A offers clear and distinct readings with an OLED display.

Front panel

1. Peak detect records transients as fast as 250 µs

2. Low Pass Filter (LPF) removes unwanted high frequency signals

3. OLED display for clear and distinct readings (only for U1273A)

4. Smart Ohm removes residual voltage of up to 1000 mV

5. Auto diode automatically determines diode polarity

6. Temperature measurement: J type T/C -210 °C to 1200 °C, K type T/C -200 °C to 1732 °C

7. AC + DC capability

8. Large knob for ease of use Back panel

9. Probe holder

10. Slim, ergonomic design for better grip

11. IR-USB connectivity with optional IR-USB cable

12. Easy fuse and battery access from battery cover

Our new industrial DMM, the U1273A model, is re-invented with an OLED display that ensures crystal clear viewings - even in off-angle situations! The highly contrasted display ensures superb indoor viewing, even when performing measurement tasks in a poorly lit environment.

The ergonomically built, water and dust resistant U1270 series provides useful functions such as ZLOW, which eliminates stray voltages, and Smart Ohm that minimizes false readings from residual voltage induced by leakage current. All of this is designed into a case that fits your hand and ensures that you get the right readings at the first glance.

– Feature sets that meet traditional industrial requirements and improve productivity and safety

– Better grip – Dust and water-resistant casing (certified to IP 54)

– Both visual and audible continuity indication in noisy environments

– Easy access to fuse for simplified maintenance

– Easy connectivity to PC and internal memory for data logging

– CAT III 1000 V/CAT IV 600 V overvoltage protection

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX