Brochures
Reliable Performance. Essential Test Capability
The Keysight Technologies, Inc. N9310A RF signal generator covers a frequency range from 9 kHz to 3 GHz. With its low price, reliable performance, and straightforward functionality, it’s well-suited for start-up R&D, service maintenance, manufacturing, and education.
There are some applications where basic functionality of a signal generator is all you need—or want, such as the RX level test of a receiver, components characterization, and EMC test of an product. For those instances, the N9310A RF signal generator is ideal. You can count on the N9310A signal generator to provide the reliable performance you need that’s just right for general purpose testing.
Easy to Learn. Easy to Operate.
Just one look at the N9310A and you’ll see why this RF signal generator is so easy to learn and operate, allowing productivity to ramp up quickly.
Solid Quality. Superior Reliability.
When you’re conducting R&D, testing in manufacturing, performing installation or maintenance, or teaching in a lab, you need to know that you can rely on your equipment. Keysight has built its reputation on producing high-quality products that perform to their stated specifications. That means you can depend on the N9310A day in and day out. With optional calibration options, there’s the added assurance of long-term accuracy.
With Keysight, quality and reliability go beyond the product — it extends to responsive customer support and service too. Buying test equipment from Keysight’s basic RF series gives you access to top-line service and support when you need it.
Competitive Price Plus Value.
Budgets are a fact of life. That’s why Keysight created the economically-priced N9310A — to give you an affordable solution and one that delivers value for your purchase.
N9310A provides the capability you need to assure quality while minimizing the cost of test
For applications like automated testing and RF teaching labs, the N9310A pricing means you can buy more units than alternative products and stay within your budget
Feature-rich, the standard N9310A comes equipped with the functionality you need, including analog modulation—all for one affordable price
The Right Choice for Your Application
The N9310A is a general purpose RF signal generator, covering a frequency range from 9 kHz to 3 GHz. With a low price, just enough performance, and multiple built-in functions, it’s well-suited for R&D, manufacturing, education and service maintenance.
Development
Even the simplest of today’s electronic products with RF content demand adequate and proper design verification. While you may occasionally need a full-function and high-performance signal generator, most of the time you just need a simple continuous wave (CW) source. For this application, the Keysight N9310A RF signal generator is ideal.
Whether you’re developing new products, creating product enhancements, or creating a redesign N9310A’s small footprint saves room on space-limited R&D benches and other areas where standalone use is desirable.
Manufacturing
Trimming your manufacturing costs without compromising product quality is essential. While RF signal generators come with a variety of functions and price levels, you need the solution that provides just the functionality you need at the lowest cost possible. That’s the N9310A RF signal generator.
Whether you’re testing on a line, or using an automated test configuration with rack mounted equipment, the N9310A also has the flexibility need. For bench line testing, the bumper handle elevates the unit to comfortable viewing angle, or stack the N9310A with other test equipment on automated test lines. The compact N9310A needs just 3U and the optional rack mount kit makes it easy to incorporate into an EIA standard 19-inch (482.6 mm) rack or cabinet.
What are you looking for?