Column Control DTX

N9310A RF Signal Generator

Configuration Guides

Configure Your Keysight N9310A RF Signal Generator

The Keysight Technologies, Inc. N9310A is a general purpose signal generator from 9 kHz to 3 GHz. Its standard features include:

  • Continuous wave output: 9 kHz to 3.0 GHz
  • Analog modulation output: AM, FM, FM, and pulse modulation
  • Low frequency output: 20 Hz to 80 kHz

This step-by-step process will help you to configure your N9310A RF signal generator by tailoring its options to meet your requirements.

For detailed specifications, refer to the N9310A RF signal generator data sheet (5990-8116EN). For a product overview, refer to the N9310A RF signal generator brochure (5990-8115EN).

Instrument Upgrades

Most of the Keysight N9310A RF signal generator options are available for post-sales retrofit.

For license-key upgrades that do not require additional hardware:

  1. Place an order for the upgrade with Keysight and request to receive the software entitlement certificate through email
  2. Install the license key in the N9310A. Upgrade firmware to the latest revision if required
  3. Restart the N9310A
  4. Begin using the new capability
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX