Data Sheets
MIPI DigRF v4 (M-PHY)
MIPI (Mobile Industry Processor Interface) serial buses are the backbone for communication in mobile products. The serial bus interface provides content-rich points for debug and test. However, since these protocols transfer bits serially, using a traditional oscilloscope has limitations. Manually converting captured 1’s and 0’s to protocol requires significant effort, can’t be done in real-time, and includes potential for human error. As well, traditional scope triggers are not sufficient for specifying protocol-level conditions.
Extend your scope capability with the Keysight Technologies, Inc. MIPI DigRF v4 (M-PHY) triggering and decode application. This application makes it easy to debug and test designs that include MIPI DigRF v4 buses using your Infiniium Series oscilloscope.
The following are the MIPI DigRF v4 protocols and features that will be supported by the application.
MIPI DigRF v4 (M-PHY) setup, protocol triggering, and search capabilities
Get access to a rich set of integrated protocol-level triggers. The application includes a suite of configurable protocol-level trigger conditions specific to MIPI DigRF v4. When serial triggering is selected, the application uses software-based triggering.
With software-based protocol triggering, the oscilloscope takes signals acquired using either scope or digital channels and reconstructs protocol frames after each acquisition. It then inspects these protocol frames against specified protocol-level trigger conditions and triggers when the condition is met.
MIPI DigRF v4 (M-PHY) protocol decode
Get access to a rich set of integrated protocol-level triggers. The application includes a suite of configurable protocol-level trigger conditions specific to MIPI DigRF v4. When serial triggering is selected, the application uses software-based triggering.
With software-based protocol triggering, the oscilloscope takes signals acquired using scope channels and reconstructs protocol frames after each acquisition. It then inspects these protocol frames against specified protocol-level trigger conditions and triggers when the condition is met.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.