Brochures
Modular Functional Test
Keysight Technologies and Circuit Check, Inc.
Accelerate the deployment of your production test strategy with a modular approach to functional test
The time to develop and deploy functional test solutions can be the critical path item when moving new products from design to manufacturing. Creating customized functional test solutions can be costly and time-consuming. Production test systems based on a modular approach can accelerate the deployment of functional test solutions in your manufacturing environment.
The CCI 1089 Configurable Production Test Platform from Circuit Check has been designed to give the modularity required for rapid and predictable functional test system development. The CCI 1089 uses hardware and software modules that can be configured easily to meet your exact functional test needs. It includes a standard base platform design with drop-in/replaceable product interfaces and pre-designed pneumatic, power distribution, and safety sub-systems.
A system can be configured in one of three sizes: single, double, and triple enclosure. A single enclosure configuration supports one detachable fixture and is used for lower volume and/or low complexity testing where the required instrumentation will fit within a single rack. A double enclosure system supports one larger or two smaller detachable fixtures and is used for mid-volume and/or mid-complexity testing. The triple enclosure accommodates up-to three fixtures and provides space for a large instrument set for higher volume or more complex applications.
Modular Functional Test
The test platform can be configured with a wide range of Keysight Technologies instrumentation, switching and power supplies such as the Keysight N4010A wireless connectivity test set, Keysight 34980A multifunction switch/measure unit, Keysight 34921A 40-channel armature multiplexer and the Keysight E3645A 80 W power supply.
The choice of Keysight instrumentation depends on the specific test application. Circuit Check has provided modular functional test systems for applications that include smart meters, ZigBee radio testing, electric brake controllers, medical devices, RF communications testing and Bluetooth® radio testing.
Circuit Check’s modular software, called CCITest, allows rapid program development and enables a single program to test multiple product part numbers concurrently and asynchronously while efficiently sharing test instrument resources.
Circuit Check supports all aspects of the system development including electrical and mechanical design, software development, fabrication, system integration, deployment and support. With a modular functional test system from Circuit Check based on Keysight instrumentation you can accelerate the deployment of your production test strategy.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.