Column Control DTX

N4984A Clock Divider

Data Sheets

Features

Divide by 1/2/4/8

Wide operating range

Fast rise/fall times

Low jitter

Excellent signal quality

 

N4984A-020 Clock Divider

Description

The N4984A-020 clock divider divider is a general purpose test accessory designed for microwave, communications and test applications. The accessory provides divide-by-1, divide-by-2, divide-by-4, or divide-by-8 output. Inputs and outputs are AC coupled. The divider is self contained and plugs into standard AC power sources.

Application

The N4984A-020 clock divider divider can be used to extend the trigger range of high speed sampling oscilloscopes. Precision timebase measurements will benefit from the very low added jitter and fast waveform edges. The N4984A-020 clock divider can be used to generate synchronized, high frequency clocks from existing sinusoidal, synthesized sources. The low 1/f phase noise characteristics of the divider will benefit high frequency phase lock loop designs.

Features

Wide frequency range:0.2 to 20 GHz

High input sensitivity

Very low phase noise

Fast rise/fall times

Divide-by-1/2/4/8 outputs

AC power supply included

N4984A-040 Clock Divider

Description

The N4984A-040 clock divider divider is a general purpose test accessory designed for microwave, communications and test applications. The accessory simultaneously provides divide-by-2, divide-by-4, and divide-by-8 outputs. The single-ended input is accessed from the rear via a 2.9 mm connector while the outputs are provided at the front panel via SMA connectors. All inputs and outputs are AC coupled. The divider is self contained and plugs into standard AC power sources.

Application

The N4984A-040 clock divider divider can be used to extend the trigger range of high speed sampling oscilloscopes. Precision timebase measurements will benefit from the very low added jitter and fast waveform edges. The N4984A-040 clock divider can be used to generate synchronized, high frequency clocks from existing sinusoidal, synthesized sources. The low 1/f phase noise characteristics of the divider will benefit high frequency phase lock loop designs.

Features

Wide frequency range:0.2 to 40 GHz

High input sensitivity

Very low jitter

Fast rise/fall times

Divide-by-2/4/8 outputs

AC power supply included

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX