Data Sheets
Easy and Accurate Energy Efficient Ethernet Design Validation and Debug
The Keysight Technologies, Inc. N5392B Energy Efficient Ethernet (EEE) electrical performance validation and conformance software for Infiniium oscilloscopes provides you with an easy and accurate way to verify and debug your 1000BASE-T, 100BASE-TX and 10BASE-T Ethernet designs. The Ethernet electrical test software lets you automatically execute Ethernet physical-layer (PHY) electrical tests and displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.
To make 1000BASE-T, 100BASETX and 10BASE-T Energy Efficient Ethernet measurements with the N5392B Ethernet electrical test software, you also need the
Wilder Fixture Kit (P/N: EEE-TPA-ERK) Energy Efficient Ethernet electrical conformance test fixture.
The N5392B Ethernet electrical test software performs a wide range of electrical tests required to meet the Energy Efficient Ethernet electrical specifications for 1000BASE-T, 100BASE-TX and 10BASE-T systems as documented in the IEEE 802.3az-2010 standard. To meet signal quality requirements, your product must successfully pass conformance testing based on this specification. Performing these tests gives you confidence in your design. The N5392B Ethernet electrical test software helps you execute a wide subset of the conformance tests that can be measured with an oscilloscope.
Seamless Integration into the Standard N5392A Ethernet Compliance Application
The N5392B Energy Efficient Ethernet electrical performance application can be integrated into the existing N5392A Ethernet application so that both standard and Energy Efficient Ethernet compliance tests can be run in one single interface.
For more information on N5392A Ethernet Electrical Performance Validation and Conformance Software, visit: https://www.keysight.com/us/en/product/N5392A/ethernet-electrical-performance-validation-an-10-100-1g-compliance-software.html
Features
The N5392B Energy Efficient Ethernet electrical test software offers several features to simplify the validation of Ethernet designs:
With the N5392B electrical test software, you can use the same oscilloscope you use for everyday debugging to perform automated testing and margin analysis based on the Energy Efficient Ethernet standards.
View all of the EnergyEfficient Ethernet tests in the GUI under selected tests
Configurability and guided connections
The N5392B Ethernet electrical test software provides flexibility in your test setup. It guides you to make connection changes with hookup diagrams when the tests you select require it. All Ethernet electrical conformance tests you perform are based on the Wilder EEE-TPA-ERK Energy Efficient Ethernet electrical conformance test fixture. You connect the oscilloscope to the conformance test fixture using Keysight InfiniiMax active differential probes and SMA cables.
In addition to providing you with measurement results, the N5392B Energy Efficient Ethernet electrical test software provides a report format that not only shows you where your product passes or fails, but also reports how close you are to the limits specified for a particular test. You can select the margin test report parameter, which means you can specify the level at which warnings are issued to alert you to electrical tests where your product is operating close to the official test limit defined by the Energy Efficient Ethernet specification.
Automation
You can completely automate execution of your application’s tests and Add-Ins from a separate PC using the included N5452A Remote Interface feature (download free toolkit from www.keysight.com/find/scope-apps-sw). You can even create and execute automation scripts right inside the application using a convenient built-in client. The commands required for each task may be created using a command wizard or from “remote hints” accessible throughout the user interface. Using automation, you can accelerate complex testing scenarios and even automate manual tasks such as:
Combine the power of built-in automation and extensibility to transform your application into a complete test suite executive:
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.