Column Control DTX

1CR Series Rack Slider Accessories

Brochures

Laser linewidth measurement down to 40 kHz Wide wavelength range of both C and L band Interferometer and optical receiver in one box Essential measurement for lasers for digital coherent systems 

SYCATUS provides A0020A laser linewidth measurement system. A0020A achieves minimum linewidth measurement down to 40 kHz. A0020A operates in wide wavelength range of both C and L band. Laser linewidth characteristics is the most critical item for laser diodes used in digital coherent transmission systems because of the narrow linewidth requirements for multilevel optical transmission. Highly integrated optical source like ITLA also needs linewidth mreasurement to investigate the effect of the noise caused by electronics for laser conditioning. A0020A enables the accurate characterization of laser diodes, which improves the performance and the quality of laser diodes. A0020A also reduces the measurement time and accelerate the development and the manufacturing of products.

SYCATUS A0020A Laser Linewidth Measurement System 

SYCATUS A0020A laser linewidth measurement system consists of SYCATUS laser linewidth test set and Keysight X-series signal analyzer. The laser linewidth test set contains a delayed self-heterodyne interferometer followed by a high-gain linear optical receiver. The interferometer includes a polarization controller to adjust the interference condition. By the combination of Keysight X-series signal analyzer, linewidth measured at 3 dB, 10 dB and 20 dB bandwidth can be obtained easily and immediately.

×

请销售人员联系我。

*Indicates required field

您希望以何种方式进行联系? *必填项
Preferred method of communication? 更改电子邮件地址?
Preferred method of communication?

请通过单击按钮,提供给是德科技您的个人数据。请在Keysight隐私声明 中,参阅有关我们如何使用此数据的信息,謝謝。

感谢您!

A sales representative will contact you soon.

Column Control DTX