Choose a country or area to see content specific to your location
Flyers
The measurement of high-rejection devices is a challenging task for vector network analyzers. For example, the BTS duplexers for 4G wireless communication systems need to guarantee extremely high rejections of around 110 dB. And it is desired that the VNAs make fast measurements while providing a dynamic range of more than 120 dB in the tuning and final test stages. The E5072A offers an unparalleled wide dynamic range with its unique configurable test set and segment sweep capabilities. Compared to the competition, the E5072A provides::
– 20 dB wider dynamic range
– 40-times faster speed for testing high-rejection duplexers
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.