Data Sheets
Introducing the Keysight Technologies' Advanced Power System (APS) 1 kW and 2 kW system power supplies, the ultimate solution for advanced ATE power testing. Equipped with VersaPower architecture, the APS family offers unparalleled performance and innovative features to tackle your toughest power test challenges.
Overcome your power test challenges with the Advanced Power System family
With the Keysight Technologies, Advanced Power System (APS) 1 kW and 2 kW system power supplies, you get a new level of power supply performance. The Advanced Power System (APS) family was designed with VersaPower architecture to help you overcome your toughest power test challenges by delivering industry-leading specifications and innovative features in an integrated solution for today’s advanced ATE power testing needs.
VersaPower architecture delivers the fastest, most accurate, integrated power system
Get lots of power in a small test-system footprint
Two power ranges deliver a large amount of power in a small test-system footprint:
Accelerate test throughput with industry-leading specifications
Shaving seconds or even milliseconds off a test time can lead to significant savings for high-volume manufacturers, making throughput gains a never-ending quest for test system designers. The APS is a valuable tool for increasing throughput. It provides a number of industry-leading specifications and innovative features that can help you achieve significant throughput gains in your testing. Some examples:
Accurately characterize your DUT’s power profile with advanced measurements
The APS provides simultaneous voltage and current measurement capabilities that deliver high accuracy and resolution. Make measurements using two main modes: averaged or digitized. In average mode, the APS delivers high-accuracy DMM-quality voltage and current measurements. The digitizing capability allows you to capture dynamic current or voltage profiles at much higher resolution than an oscilloscope.
Continuously source and sink current for power storage test applications
When operated as standalone units, APS power supplies can continuously sink up to 10% of their rated output current for an indefinite time. With the addition of APS N7909A power dissipater units, APS power supplies can continuously sink up to 100% of their rated output current. This means you can sink the power supply’s full rated output power for an indefinite time. Note that the two-quadrant sourcing and sinking capability of the DC power supply allows for continuous transitions between sourcing and sinking current without changing the power supply’s output characteristics or introducing any disruptive behavior. These capabilities make the APS an ideal solution for continuous source and sink testing needs in power storage applications. For more information on the APS N7909A, see page 12.
Smart triggering: Increase throughput, protect your DUT, and reduce test complexity
The APS’s smart triggering system provides trigger capabilities never before seen in a power supply. The APS’s smart triggering can accelerate your test throughput, better protect your DUT, and reduce the complexity of your test system. The smart triggering system includes all the basic triggering functionality you would expect in a system power supply, but it goes well beyond with capabilities such as:
Track power events with a black box recorder
If you are testing expensive prototypes and a power-related problem damages or destroys your DUT, you need to figure out what went wrong to ensure it does not happen again. The APS’s optional N7908A black box recorder (BBR) overcomes this test challenge by creating a power event record inside the power supply. Much like an airplane flight data recorder, the APS black box recorder is always recording events. When the power supply is on, it is always running, recording power events and making measurements in non-volatile memory regardless of what the power supply is doing or how it is being used.
Examples of what it records:
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.