Column Control DTX

Keysight U8903B Performance Audio Analyzer

Product Fact Sheets

U8903B Performance Audio Analyzer

Easily Measure Your Most Demanding Audio Devices

Make multi-function and high-performance audio measurements with the new U8903B audio analyzer. The U8903B comes with low residual distortion of less than —110 dB and a wide analysis bandwidth of 1.5 MHz, offering the highest resolution available for two-channel measurements. And options such as Bluetooth® audio measurements, digital audio and the latest voice quality analysis, you get a test solution that is configurable to meet your specific application needs for audio and beyond.

See the Real Performance of Your Devices with the Highest Resolution Audio Spectrum Analyzers

Key features

  • Low residual distortion of less than —110 dB
  • Wide measurement bandwidth: measure at DC or from 10 Hz to 96 kHz or 1.5 MHz (with wide bandwidth option N3431A)
  • Flexible configuration with digital options and up to eight analog analyzer channels
  • Bluetooth option for Bluetooth audio testing. (For more information, refer to the U8903B Performance Audio Analyzer, Bluetooth Option - Product Fact Sheet, 5992-1014EN)
  • Test sequence function to implement automatic test
  • Speech and audio quality measurements with
  • perceptual objective listening quality assessment (POLQA) and perceptual evaluation of speech quality (PESQ) standards
  • Digital audio interface options (AES3/SPDIF or DSI)
  • Logic level range of 1.2 V to 3.3 V (DSI)

Ordering information

Keysight enables innovators to push the boundaries of engineering by quickly solving design, emulation, and test challenges to create the best product experiences. Start your innovation journey at www.keysight.com.

This information is subject to change without notice. © Keysight Technologies, 2018 – 2023, Published in USA, October 24, 2023, 5992-0051EN
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX