Column Control DTX

B1506A Scalable IV to 1500 A/3 kV

Brochures

Keysight B1506A Scalable IV to 1500 A/3 kV

An Advanced and Affordable Curve Tracer Replacement

Capabilities That Meet Modern Test Needs

Fully automated fast measurement(10 times faster)

Easy Test Navigator software and auto measurement function

Easy Test Navigator software and the auto switch function allow you to make faster and full automated IV parameter measurements. These capabilities make it possible to select the best device for your circuit design from the options available to you. In addition, they can help to eliminate counterfeit devices during incoming inspection.

Fully automated fast thermal test (from days to less than an hour)

Compatibility with inTEST thermostream and thermal plate

The B1506A is compatible with inTEST’s thermostream and thermal plate. By combining these with the B1506A’s auto switch function, it can measure multiple parameters in one temperature cycle. These features allow you to realize fast automatic thermal test from -50°C to +250°C.

Safe and Secure Measurement Environment

–Auto record function prevents data loss if an unexpected breakdown occurs.

–Voltage/current limit function prevents DUT damage.

–Oscilloscope view (Time-domain view) monitors actual voltage/current pulsed waveforms for accurate measurement.

–Narrow IV pulse widths (down to 10 μs) prevent device self heating to reveal actual device performance.

Ordering Information

The prices of the IV packages (H20, H50, H70) are comparable to those of conventional curve tracers, and with the B1506A you get additional advanced features.You can also upgrade any of the B1506A IV packages (H20, H50, H70) to either increase the current range or add CV/Qg measurement capability (options H21, H51, H71).

B1506A Now Supported in Windows 10

B1506A PC platform has been renewed. It includes Windows 10 OS, faster CPU, 8 GB of memory and a solid state drive (SSD). The latest PC platform enables you to perform your software tasks easily while improving your total computing performance. Windows 10 upgrade option is also available.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX