Flyers
Keysight Technologies
Premium HDMI Cable Test Solution
Full support for Premium HDMI Cable test
Listed in test specification as recommended test equipment
Premium HDMI Cable Certification Program
- New cable test program from HDMI Licensing, LLC available from October 2015
- Helps ensure that consumers can leverage the full potential of the HDMI experience with the latest feature-rich 4K/ UltraHD content
- Perform at the highest bandwidths required for today’s 4K/UltraHD content delivery
- Minimizes EMI
- Clarifies those HDMI cables that have been tested for the higher performance
E5071C ENA Network Analyzer
One-box HDMI Premium Cable Test Solution
- Measure both the 6Gbps Eye Diagram Test and EMI/RFI Cable Radiation test with the 300 kHz to 20 GHz, 4port model
- Listed as recommended equipment in test specification
Easy-to-use, high performance network analyzer
- Wide dynamic range, low noise, fast measurements, excellent temperature stability
- Simple and high accuracy calibration using the N4433A electronic calibration module
Broad application support
- In addition to HDMI, used in compliance test for a variety of high speed digital standards, including USB3.1 and SATA.
ENA Option TDR
- Option TDR provides optimum solution for signal integrity design and evaluation
Advanced Design System (ADS) Software
6Gbps Eye Diagram Test
- Perform eye waveform simulation for 6Gbps eye diagram test, using S-parameters measured with the E5071C network analyzer
- HDMI Licensing LLC provides the simulation circuit template for ADS
Industry’s highest performance high-speed digital design, analysis and simulation tool
- Solve SI, PI, and EMI design problems due to increase in data rates of high speed digital interfaces
Variety of utilities
- Test scenarios such as PCI Express Gen3, DDR3
- PI Analysis Wizard
- Electromagnetic field analysis function (moment method and finite element method)
- Link to various CAD tools
For details on Premium HDMI Cable test, refer to the Premium HDMI Cable Specification issued by the HDMI Licensing LLC.
E5071C ENA Option TDR Enhanced Time Domain Analysis
- One-box solution for high-speed serial interconnect analysis
- Simple and intuitive operation
- Fast and accurate measurements
- High ESD robustness
- Simultaneous display of time domain (TDR/TDT) and frequency domain (S-parameter) measurements
- All operating modes available (single-ended, differential, mode conversion)
- Similar usability to TDR oscilloscopes - vertical and horizontal axis adjustment using software knobs
- Eye diagram, mask testing
- Simulate real-world signals with the jitter insertion feature
- Emphasis and equalization available
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.