Column Control DTX

Keysight InfiniiVision 1000 X-Series versus Tektronix TBS1000B-EDU Series - Competitive Comparison

Flyers

Keysight’s InfiniiVision 1000 X-Series oscilloscopes are engineered to give you quality, industry-proven technology at unbelievably low prices. Now it’s easy to get professional measurements and accessible expertise at your fingertips. Don’t settle for less – and test to impress.

InfiniiVision 1000 X-Series

  •  Have confidence in your measurements with Keysight-custom technology that leverages more than 60 years of oscilloscope expertise
  • Test quickly and easily with a simple, intuitive user-interface and built-in help and training signals
  •  Get professional-level oscilloscope functionality with industry-leading software analysis and 6-in-1 instrument integration

Confidence in your measurements

  •  Keysight custom ASIC technology
  •  Up to 50,000 wfms/s
  •  Measurement upgrades
  •  Access to Keysight experts and help center
  •  Access to Keysight oscilloscope resources

Test quickly and easily

  •  Intuitive GUI and built-in help

The front panel has pushable knobs for quick access to commonly used oscilloscope functions to help you spend less time learning how to use the oscilloscope and more time making measurements.

Simply press down and hold any front panel key or menu button to access built-in help screens that provide short setup tips.

  •  Built-in training signals

All 1000 X-Series oscilloscopes come standard with built-in training signals. Now you have the information you need to effectively make measurements on complex signals – at no additional cost.

  •  Free educator’s resource kit

The educator’s resource kit also comes standard on all 1000 X-Series oscilloscopes and includes dynamic teaching labs. The kit contains an array of built-in training signals, a comprehensive oscilloscope lab guide (a tutorial written specifically for undergraduate students) and an oscilloscope fundamentals PowerPoint slide set for professors and lab assistants.

Software analysis

Keysight’s 1000 X-Series has faster decoding and catches more infrequent errors by using hardware-based technology. Tektronix’s software-based technology slows down the waveform and decode update rate.

Protocols supported:

  •  I2C, SPI, UART/RS232
  •  CAN, LIN (automotive)

Get 6 instruments in 1

  •  Oscilloscope

Professional performance with Keysight-custom technology.

  •  Frequency response analyzer – Bode plot

Gain and phase versus frequency is shown in a Bode plot on screen, a measurement type that is exclusive to Keysight scopes. (EDUX1002G and DSOX1102G only.)

  •  WaveGen function generator

Built-in 20 MHz function generator with a modulation capability. Ideal for educational or design labs where bench space and budget are limited. (EDUX1002G and DSOX1102G only.)

  •  Serial protocol analyzer

Provides protocol-aware triggering and decode for serial buses. Requires additional software.

  •  Digital voltmeter

Provides 3-digit voltmeter measurements (DVM) inside the oscilloscope. Both the digital voltmeter and triggered oscilloscope measurements can be made with the same connection.

  •  Frequency counter

An integrated 5-digit frequency counter means easier debugging without the need for another piece of test equipment.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX