Column Control DTX

Bluetooth® X-Series Measurement App, Traditional UI N9081EM0D

Technical Overviews

Keysight Technologies  

Bluetooth® X-Series Measurement App, Traditional UI  

N9081EM0D

Technical Overview

– Measure Bluetooth RF transmitter performance, compliant to Bluetooth RF test specifications 2.1+EDR/3.0/3.0+HS and Low Energy (RF-PHY.TS/4.0/4.2/5)

– Perform one-button tests with pass/fail limits per Bluetooth RF test specifications

– Use hardkey/softkey manual user interface or SCPI remote user interface

– Leverage built-in context sensitive help

– Flexible licensing provides the option of using perpetual or time based licenses with one or multiple signal analyzers

Bluetooth Measurement Application  

The Bluetooth measurement application transforms the X-Series signal analyzers into standard-based Bluetooth RF transmitter testers by adding fast, one-button RF conformance measurements to help you design, evaluate, and manufacture your Bluetooth devices. The measurement application is standard-compliant to the Bluetooth Core Specification to verify your Bluetooth design with confidence and support manufacturing with a single application covering basic rate, EDR and low energy technologies for production.

X-Series measurement applications  

X-Series measurement applications increase the capability and functionality of Keysight Technologies, Inc. signal analyzers to speed time to insight. They provide essential measurements for specific tasks in general-purpose, cellular communications, wireless connectivity applications, covering established standards or modulation types. Applications are supported on both benchtop and modular, with the only difference being the level of performance achieved by the hardware you select.  

X-Series measurement applications can help you:  

– Gain more insight into device performance with intuitive display and graphs for your application. Select from our library of over 25 different measurement applications.

– Ensure that your design meets the latest standard. Updates are made to the X-Series measurement applications as standards evolve.

– Apply the same measurement science across multiple hardware platforms for consistent measurement results over your design cycle from R&D to production.

– Choose the license structure that meets your business needs. We provide a range of license types (node-locked, transportable, floating or USB portable) and license terms (perpetual or time-based).

Top Features  

All of the Bluetooth RF transmitter measurements as defined for basic, EDR and low energy in the test specifications, as well as a wide range of additional measurements and analysis tools, are available with a press of a button (Table 2). These measurements are fully remote controllable via the IEC/IEEE bus or LAN, using SCPI commands.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX