Technical Overviews
N9068EM0D Phase Noise X-Series Measurement App, Traditional UI
– One-button, easy-to-use, fast phase noise measurements with log plot and spot frequency views
– Spectrum and IQ waveform monitoring for quick signal checks in frequency or time domain
– Supports the X-Series signal analyzers with external mixing for carrier frequencies beyond 50 GHz
– Hardkey/softkey manual user interface or SCPI remote user interface
– Built-in, context-sensitive help
– Flexible licensing provides the option of using perpetual or time based licenses with one or multiple signal analyzers
Phase Noise Measurement Application
In addition to a superior combination of speed, accuracy, flexibility, and dynamic range, the Keysight Technologies, Inc. X-Series signal analyzers offer the broadest set of measurement applications. The phase noise measurement application is an ideal tool for design verification and troubleshooting as well as production line testing. This application is built upon Keysight’s best-selling Option 226 phase noise measurement personality used in ESA and PSA spectrum analyzers and includes enhancements in measurement algorithms for optimized speed and dynamic range.
X-Series measurement applications
X-Series measurement applications increase the capability and functionality of Keysight signal analyzers to speed time to insight. They provide essential measurements for specific tasks in general-purpose, cellular communications, wireless connectivity and digital video applications, covering more than 40 standards or modulation types. Applications are supported on both benchtop and modular, with the only difference being the level of performance achieved by the hardware you select. X-Series measurement applications can help you:
– Gain more insight into device performance with intuitive display and graphs for your application. Select from our library of over 25 different measurement applications.
– Ensure that your design meets the latest standard. Updates are made to the X-Series measurement applications as standards evolve.
– Apply the same measurement science across multiple hardware platforms for consistent measurement results over your design cycle from R&D to production.
– Choose the license structure that meets your business needs. We provide a range of license types (node-locked, transportable, floating or USB portable) and license terms (perpetual or time-based).
Phase Noise Measurement Overview
As wireless communication technologies evolve in the commercial and aerospace and defense industries, it is clear that the driver to meet demand for higher data rates, better spectrum efficiency, and lower power consumption is the digital technology, such as digital signal processing (DSP). It does not, however, devalue the importance of high-purity, high-stability signals—signal stability is fundamental to successful modern digital wireless communication systems. Phase noise is still one of the most important characteristics when evaluating the short-term stability of a signal. Pressure to bring products to market more quickly than ever does not allow time for executing multiple measurements across several instruments. An accurate, fast, and easy-to-use phase noise measurement tool is critical in the R&D and manufacturing environments.
A variety of measurement techniques have been developed to meet various requirements for phase noise measurements. The three most widely adopted techniques are: Direct spectrum, phase detector, and two-channel cross-correlation. Among them, the direct spectrum technique is the simplest and perhaps oldest technique for making phase noise measurements.
Keysight’s X-Series phase noise measurement application is based on the direct spectrum technique. The most obvious advantage using the direct spectrum technique for phase noise measurements is that it can be realized with a general-purpose signal/ spectrum analyzer. However, the analyzer’s settings, such as resolution bandwidth (RBW) and internal phase noise optimization loops, will need to be adjusted based on offset frequency to achieve the highest measurement accuracy and speed. Manually implementing phase noise measurements with a signal analyzer can be tedious and time consuming. The X-Series phase noise measurement application automates the optimization processes for the signal analyzer settings with one-button measurements without user interference.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.