Technical Overviews
Full Spectrum Real-Time RF Modeling with Dynamic Scenario Control and High-Fidelity Visualization
Keysight EW Threat Simulation View software enables the rapid development, integration, and test of sophisticated Electronic Warfare Systems by allowing you to incrementally build out an RF System Development Environment specialized to your needs and budget.
Build: Real RF simulation of a theater environment for a system under test (SUT)
Visualize: See every level of detail
Output: Flexible scenario options for different types of tests
Test the Way You Fly
Z9500A Simulation View’s scalable framework allows the incremental build out of both software and hardware to support a program’s requirements. Initially, EW Threat Simulation View can be used to create a software-only RF environment to test operational code, allowing software development to proceed without dependencies on hardware. Use of the Interface Modeling Language (IML) enables rapid implementation and test of device interfaces.
As program development progresses, and more sophisticated environments are required, additional components can be added with ease. Hardware-in-the-Loop can be introduced as needed and when available. Using high fidelity generators like the UXG Agile Signal Generator and a scalable, plug-in software architecture, a program can assemble RF test and evaluation environment early with low entry cost. The capabilities and architecture of EW Threat Simulation View:
High Fidelity Antenna Model (Z9512A)
The High-Fidelity Antenna Model option increases the antenna model fidelity of the SUT receive antenna by:
License and configuration
Keysight EW Simulation View offers flexible licensing options with different terms, support subscriptions, and types of licensing shown below. However, two model numbers are required:
Z9500A Keysight EW Simulation View Bundle includes:
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.