- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
User Manuals
U3025AE06 User’s Guide
Show Description
The U3025AE06 is a 6-Port mech switch ext. test set (10 MHz to 50 GHz). The 6-Port can conn to 8-Port device with E8364B/C #014, N5230A/C #525, or #425 2-Port net analzr. It can be used with E8363B/C (10 MHz to 40 GHz). The ports are 2.4 mm male.
Thank you!
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility