86205A/B & 86207A 50 Ohm & 75 Ohm RF Bridges

Data Sheets

Introduction

The Keysight Technologies, Inc. 86205A/B and 86207A high directivity RF bridges offer unparalleled performance in a variety of general purpose applications. They are ideal for accurate reflection measurements and signal-leveling applications. They combine the directivity and broadband frequency range of directional bridges and the low insertion loss and flat coupling factor of directional couplers.

 

40 dB directivity

Excellent directivity allows you to measure high return loss devices and good port match lets you measure low return loss devices. This is especially important when making reflection measurements with scalar network analyzers, vector network analyzers and spectrum analyzers.

 

Wide frequency range

The bridges have an exceptionally wide RF frequency range: 300 kHz to 3/6 GHz for the 50 Ω 86205A/B and 300 kHz to 3 GHz for the 75 Ω 86207A. They are ideal accessories when used with the E5061/71 family of the ENA series network analyzers.