Column Control DTX

Keysight E1466A 4x64 Relay Matrix Switch Technical Specifications

Data Sheets

The Keysight Technologies E1466A Relay Matrix Switch is a C-size, 1-slot, register-based VXI module. This 4x64 matrix switches each crosspoint, both high and low. The E1466A module provides the best cost-per-crosspoint for large matrix applications. It features easy expansion to larger matrixes via a chaining cable that allows you to interconnect rows and columns on different modules. A full VXI 13-slot mainframe can have up to 3072 two-wire crosspoints.

 

The E1466A shares the same switch card with the E1467A; each product’s unique terminal block determines the matrix configuration. Therefore, you can change matrix topology simply by plugging in the various terminal blocks, which can be obtained separately. Creating a matrix as large as 4x256 requires four matrix modules and interconnected rows and columns on the terminal blocks. The E1466A and E1467A matrix modules offer similar densities, with different row/column sizes and identical performance specifications (with the exception of crosstalk).

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX