Column Control DTX

Debugging USB 2.0 Compliance Testing

Application Notes

It has long been recognized that personal computers (PCs) need to be simpler and easier to use without sacrificing connectivity or expandability. The Universal Serial Bus (USB) was originally developed in 1995 as a low-cost external-expansion bus that makes adding peripherals to a PC as easy as hooking up a telephone to a wall jack. The goal was to create a “Plug and Play” environment. As long as all of the devices adhered to the class definitions then they could be supported by the operating system. The highlights of USB’s external-expansion architecture are:

  • PC host controller hardware and software
  • Robust connectors and cable assemblies
  • Peripheral-friendly master-slave protocols
  • Multi-port hubs for expandability
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX