Column Control DTX

7 Reasons to Upgrade to ENA Network Analyzers from the 8753

Application Notes

Introduction

Many 8753 users have replaced their analyzers with the ENA Series. Although the reasons for making this change to some extent depend on the customer’s particular situation, it is easy to highlight the ENA Series features that are most highly valued by our customers.

This document helps 8753 users understand how the ENA Series can improve their network measurement environment, particularly focusing on the E5071C and E5072A which are the main products for the 8753 migration in 50Ω applications.

E5071C/E5072A overview

The E5071C is the flagship product of the ENA Series network analyzers and plays the centralrole in the 8753 migration. The E5071C offers the best-in-class RF performance and speed, along with a variety of test frequency (9/100 kHz to 4.5/6.5 /8.5 GHz, 300 k to 14/20 GHz) and test port options (2-port and 4-port).
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX