Brochures
Performance optimized for manufacturing
Keysight Technologies MXG Signal Generators Making an Impact in Manufacturing
Demands on the production line for communications systems, receivers and components continue to intensify. Keysight Technologies, Inc. MXG signal generators have been optimized specifically to meet the challenges facing manufacturers —throughput, yield, and downtime.
Increasing throughput
With fast switching speeds, Keysight MXG signal generators reduce test time, letting you make more measurements using fewer resources and capital.
Raising test yield
For out-of-channel measurements such as ACPR, the Keysight MXG vector signal generator offers the industry’s best dynamic range, reducing error contribution from the stimulus and ultimately improving test margins and yield.
Reducing downtime
Keysight MXG signal generators are made to maximize up-time through reliability and simplified self-maintenance. Starting from a simple design for dependable performance to cost- and time-effective tools for easy onsite maintenance, Keysight MXG is an ideal solution for manufacturers working in today’s highly cost sensitive communications industry.
Fastest switching
Superior ACPR
Flexible signal creation tools
Proven Signal Studio software with a first-to-market track record
Simplified self-maintenance
Innovative design for easy maintenance and reduced downtime
A Solution Scalable to Your Needs
In two rack units, the Keysight MXG analog and vector signal generators offer performance that can be tailored for general-purpose applications, cellular communications component manufacturing, or even wireless networking receiver manufacturing. With a choice of frequency ranges, performance attributes, and Signal Studio software, you can scale the Keysight MXG to fit your needs.
General purpose test
With fast switching speeds, outstanding level repeatability and analog modulation, Keysight MXG analog is a reliable stimulus for applications ranging from simulating a clock signal to generating an interferer for receiver evaluation.
Advanced signal simulation
The combination of IQ modulation, superior dynamic range and Signal Studio software, make the Keysight MXG vector ideal for applications up to 6 GHz requiring W-CDMA, cdma2000®/1xEV-DO, GSM/EDGE, TD-SCDMA, WLAN, and Mobile WiMAX™ (802.16-2005 OFDMA) test signals.
A purchase consideration: reliability and cost of ownership
Reliability is often one of the key considerations manufacturing test managers use to make equipment purchases because of the direct connection to downtime. The downtime created by a single piece of test equipment, whether due to maintenance or repair, directly impacts the bottom line, not only in terms of lost throughput, but the cost associated with getting a piece of equipment functioning and back in the test system.
While instrument reliability directly impacts downtime, it is not a complete indication of total cost of ownership. To gain a better understanding on how to minimize these costs, manufacturing managers should consider a broader perspective that includes not only reliability, but also calibration and repair.
The Keysight MXG signal generators are specifically designed with a lower cost of ownership. Driven by reliability and simplified self-maintenance, the Keysight MXGs effectively address the issues associated with the time and cost of calibration and repair.
Scalable performance
Improve test yield
Reduce test time and maximize uptime
Easy to use
Simplify system integration
Fast and accurate analog signal generation
Time is critical on the component manufacturing floor. With industry-leading frequency and amplitude switching speeds, the Keysight MXG analog signal generator allows you to reduce test times and maximize throughput. And a flexible option structure lets you scale the Keysight MXG to meet your performance needs from design through production.
Keysight MXG provides the performance required for analog applications ranging from local oscillator substitution to receiver test. It is an accurate and repeatable test stimulus with superior level repeatability, ≤ –121 dBc/Hz phase noise, and an electronic attenuator up to 6 GHz. This enhanced signal quality leads to better measurement certainty, enabling you to improve test yield.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.