Column Control DTX

Handheld Tools For Electronic, Electrical and Industrial Process Testing

Brochures

Keysight Handheld Tools

  • Remote link solution
  • Thermal imager
  • Insulation resistance tester
  • Digital multimeters
  • Digital oscilloscopes
  • Clamp meters
  • Multifunction calibrator / meter
  • Capacitance / LCR meters

Software and Accessories

  • Software
  • Accessories compatible chart
  • Optional accessories

Keysight Remote Link Solution

The remote link is Keysight Technologies, Inc. next generation wireless connectivity. With the new U1117A Infrared (IR)-to-Bluetooth® adapter and U1115A remote logging display, you can safely measure, view and log test measurements with an extended range of up to 100 meters. You can now log and monitor data on more display devices such as iOS / Android-based smart devices or on a Windows-based PC. By simply attaching the U1177A / U1117A IR-to-Bluetooth adapter to the IR port of a Keysight handheld meter, you’ll get instant wireless Bluetooth connection setup.

Features

  • Extended measurement distance of up to 100 meters
  • View readings of up to four handheld meters simultaneously
  • Compatible across all existing Keysight U1200 series handheld meters
  • 60,000 points interval logging
  • Download logged data to a PC via Bluetooth connection
  • Micro USB external power port
  • Indoor and outdoor viewing modes

Thermal Imager

U5850 Series TrueIR Thermal Imagers

Detect abnormalities sooner with higher resolution thermal images within the camera.

The U5850 series TrueIR thermal imagers give you an in-camera fine resolution of 320x240 pixels from a 160x120 pixels detector. Our solution provides clearer, sharper thermal images so problems can be detected faster. Now you can easily capture, save and monitor temperature changes overtime with a good 0.07 °C thermal sensitivity. What’s more, you can capture more images without straining your hands with the ergonomically designed TrueIR thermal imager.

Features

  • Identify abnormalities faster with four times more in-camera fine resolution
  • Monitor temperature changes through image logging and temperature trending capabilities
  • Ability to focus on objects as close as 10 cm away
  • Compact, lightweight, ergonomic
  • High temperature range (up to 1200 °C)
  • Easy-to-use customizable color palette
  • Configurable quick access buttons to easily change settings with one hand

Insulation Resistance Testers

U1450A/U1460A Series Insulation Resistance Testers

Accomplish more in a day's work with the Keysight U1450A/U1460A Series insulation resistance testers. You can now perform tests remotely using a Windows-based PC or iOS/Android smart devices by simply adding Bluetooth connectivity to these handhelds. Also, get your works done efficiently with the error-free automated report generation using the complimentary reporting software. These handhelds are certified to IP 67, robust tools built to withstand drops of up to three meters (10 feet) with the wide operating temperature range of –40 to 55 °C, letting you make measurements with confidence even in extreme harsh environments. What's more, with the U1453A and U1461A you can test unique applications with the adjustable test voltages range of 10 V to 1.1 kV.

Features

  • Wireless insulation resistance testing via PC and smart phone/tablet applications
  • Automatic test report generation
  • 50 V / 100 V / 250 V / 500 V / 1000 V test voltages
  • Measure up to 260 GΩ
  • Timed / PI / DAR test
  • Adjustable test output voltage from 10 V to 1.1 kV
  • 4.5-digit DMM with OLED display, basic2 and full featured3
  • IP 67 certified, three meters (10 feet) drop proof
  • CAT III 1000 V / CAT IV 600 V

Digital Multimeters

From electronics troubleshooting to installation and maintenance of machinery, Keysight handheld digital multimeters (DMMS) are designed to withstand the harsh working conditions and improve safety. Each DMM is compatible with the U1177A/U1117A Infrared (IR)-to-Bluetooth adapter that offers wireless remote connectivity solution. Our ranges of handheld DMMs are also equipped with smart features to help you quickly detect problems and obtain accurate measurements.

U1230 Series Handheld Digital Multimeter

Whether it is dark, noisy or even dangerous, the U1230 Series handheld digital multimeter keeps you equipped with features that anticipate worst-case scenarios. The ergonomic shaped handheld allows you to single-handedly illuminate the test area with a built-in flashlight while selecting measurement functions using the rotary dial. Vsense performs non-contact voltage detection while continuity detection is made easy with the audible beeper alert and flashing backlight display. With the U1230 Series, you work better in the conditions you are in.

Features

  • Built-in LED flashlight to illuminate test area
  • Flashing backlight as additional visual alert during continuity tests in noisy areas
  • Vsense performs non-contact voltage detection
  • Data logging capability (stores up to 10 readings)
  • IR-to-USB connectivity to transfer data to PC for record
  • For Keysight Remote Link solution, add on optional U1117A Infrared (IR)-to-Bluetooth adapter to get instant wireless Bluetooth connection

U1240B Series Handheld Digital Multimeters

Installation and maintenance of machinery, electrical systems and more often require numerous quick checks and fixes, sometimes under hazardous conditions. Whether you need to quickly inspect power supplies for harmonics, detect glitches in switch systems or monitor differential temperature, the U1240B Series handheld digital multimeters (DMMs) is up to the task. With all you need in one portable instrument, you can travel light and finish the day’s work with ease. Plus, you’ll be glad to know it’s easy to own one, even with the DMM’s rich capabilities.

Features

  • Low micro-amp and high Mega-ohm ranges
  • Switch/Relay counter for glitch detection
  • Harmonic ratio measurement in AC supplies
  • Dual and differential temperature measurements
  • Data logging to instrument on the go
  • For Keysight Remote Link solution, add on optional U1117A Infrared (IR)-to-Bluetooth adapter to get instant wireless Bluetooth connection

U1240C Series Handheld Digital Multimeters

For technicians or industrial test engineers, their ultimate goal is to keep the production line running seamlessly to prevent unplanned shutdown. The strong and solid U1240C Series handheld digital multimeters (DMMs) are the tools you need to work efficiently. Certified to IP 67 and tested to withstand up to 3-meter (10 feet) drop to suit harsh working environments, these durable DMMs can even work longer for you with up to 400 hours of battery life. Better yet, you can optimize productivity with the unique remote data logging functionality designed to run seamlessly with the DMM. Perform test confidently and efficiently — everything you need to get the job done.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX