Features:
- Standard LAN and USB connectivity
- 6.5’’ color display with multi-language UI
- Smart auto-tune automatically centers the signal
- One-button power measurement
- RF IN (Type-N female)
- Probe power for high-impedance AC probes
- CAL Out (BNC type, Female)
- TG source output (Type-N female), requires Option TG3
- Compact design (H x W x D): 132.5 x 320 x 400 mm (5.2 x 12.6 x 15.7 in)
Keysight Technologies, Inc. N9320B features maximize your productivity, minimize your cost
- Professional performance secures your confidence in spectrum analysis
- Frequency range: 9 kHz to 3 GHz
- Minimum non-zero span sweep time: 10 ms
- Resolution bandwidth: 10 Hz to 1 MHz
- DANL: –148 dBm with preamp on
- Overall amplitude accuracy: ± 0.5 dB typical
Cost-effective tool for automated test projects
- SCPI remote command set complies with IEEE488.2
- Remote language compatibility with Keysight ESA-L Series spectrum analyzer and N9320A
- LAN, USB, and GPIB connectivity
Robust measurement features ensures your flexibility in RF tests
- One-button auto-tune quickly centers and reads out frequency and amplitude of the largest peak
- AM/FM tune and listen
- AM/FM, ASK/FSK demodulation analysis
- EMI filter (–6 dB): 200 Hz, 9 kHz, 120 kHz, 1 MHz
Accessibility and easy-of-use at your finger tips
- Multi-language graphic user interface
- Free remote control PC software
- Standard USB and LAN connectivity
- Customized power-on utility