Column Control DTX

N9320B RF Spectrum Analyzer

Product Fact Sheets

Features: 
  1. Standard LAN and USB connectivity
  2. 6.5’’ color display with multi-language UI
  3. Smart auto-tune automatically centers the signal
  4. One-button power measurement
  5. RF IN (Type-N female)
  6. Probe power for high-impedance AC probes
  7. CAL Out (BNC type, Female)
  8. TG source output (Type-N female), requires Option TG3
  9. Compact design (H x W x D): 132.5 x 320 x 400 mm (5.2 x 12.6 x 15.7 in)

 

Keysight Technologies, Inc. N9320B features maximize your productivity, minimize your cost

  • Professional performance secures your confidence in spectrum analysis
  • Frequency range: 9 kHz to 3 GHz
  • Minimum non-zero span sweep time: 10 ms
  • Resolution bandwidth: 10 Hz to 1 MHz
  • DANL: –148 dBm with preamp on
  • Overall amplitude accuracy: ± 0.5 dB typical

Cost-effective tool for automated test projects

  • SCPI remote command set complies with IEEE488.2
  • Remote language compatibility with Keysight ESA-L Series spectrum analyzer and N9320A
  • LAN, USB, and GPIB connectivity

Robust measurement features ensures your flexibility in RF tests

  • One-button auto-tune quickly centers and reads out frequency and amplitude of the largest peak
  • AM/FM tune and listen
  • AM/FM, ASK/FSK demodulation analysis
  • EMI filter (–6 dB): 200 Hz, 9 kHz, 120 kHz, 1 MHz

Accessibility and easy-of-use at your finger tips

  • Multi-language graphic user interface
  • Free remote control PC software
  • Standard USB and LAN connectivity
  • Customized power-on utility
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX