Column Control DTX

U1230 Series Handheld Digital Multimeters

Product Fact Sheets

Retool your expectations with the new Keysight Technologies, Inc. U1230 Series Handheld DMMs- the first to combine a built-in LED flashlight, both audible and visual alerts, and non-contact AC voltage detection in one handheld.

Whether it is dark, noisy or even dangerous, the U1230 Series handheld digital multimeters (HH DMMs) keep you equipped with features that antici­pate worst-case scenarios. The ergonomic shaped handheld allows you to single-handedly illuminate the test area with a built-in flashlight while selecting measurement functions using the rotary dial. For im­proved safety, Vsense performs non-contact voltage detection while continuity detection is made easy with the audible beeper alert and flashing backlight display alert.

 Designed to fulfill the needs of handheld users working in dark, noisy or dangerous en­vironments, Keysight Technologies, Inc. has reinvented the handheld DMM to provide:

  • Built-in LED flashlight to illuminate test area
  • Flashing backlight as additional visual alert during continuity tests in noisy areas
  • Vsense to perform non-contact voltage detection
  • Data logging capability (stores up to 10 readings)
  • IR-to-USB connectivity to transfer data to PC for record
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX