Column Control DTX

66000A 1200 W DC Modular Power System, GPIB

Data Sheets

Speed and accuracy for test optimization

-  8-slot mainframe accepts up to 8 DC power modules

- 1200 W total DC power output, up to 150 W per module

- Reconfigure fast with easily swappable modules

- Fast, low-noise outputs

-  LIST mode and advance triggering system

-  Optional isolation and polarity reversal relays

- Built-in measurements and advanced programmable features

- Protection features to ensure DUT safety

66000 modular power system

Keysight Technologies, Inc. 66000 modular power system simplifies test-system assembly, cabling, programming, debugging and operation. It is ideal for ATE and production test environments, where it can supply bias power and stimulus to subassemblies and final products. The modular power system saves rack space, the 7-inch-high (4-EIA units) mainframe can accommodate up to eight DC power modules.

Key features

-  GPIB-programmable voltage and current

-  Programmable over-voltage and over-current protection

- Self-test initiated at power-up or from GPIB command

- Electronic calibration over GPIB or from keyboard

- Over-temperature protection

- Discrete fault indicator/remote inhibit (DFI/RI)

- Five nonvolatile store-recall states per output

- User-definable power-on state

Multiple mainframes at One GPIB address

The Keysight serial link feature will allow you to control up to 16 outputs at one GPIB address by connecting an auxiliary mainframe. The serial link cable comes standard with the 66000 MPS mainframe. For applications with a broader range of power requirements, one 66000 mainframe can be connected with up to eight of the 6640, 6650, 6670, 6680, 6690 or 6030 series of system power supplies. This solution provides power ranges from 150 watts to 5000 watts at one primary GPIB address.

Output connections

System assembly is simplified thanks to a quick-disconnect connector assembly on each module. Once your wires are connected to the load, the connector design permits the modules to be removed from the front of the mainframe without disconnecting cabling or removing the mainframe from the rack. One connector assembly is shipped with each module.

Output sequencing

Increase test throughput by using the output sequencing feature of the 66000 MPS. This powerful feature allows you to download up to 20 voltage, current, and dwell-time parameter sets per output. This sequence can be paced by the programmed dwell times. As an alternative, triggers can be used to step through the output list. The output sequences can be executed without controller intervention, thereby increasing overall test system throughput.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX