Data Sheets
Be Ready for Tomorrow — Today
RF requirements keep growing while timelines keep shrinking. To help ease the technical and business pressures, the right test solution provides continuity in measurements and longevity in capability. The Keysight Technologies, Inc. M9381A PXIe vector signal generator (PXI VSG) is the next logical step in RF signal generation. To get proven results even faster, use Keysight software with the PXI VSG to create the test stimulus you need to validate and test your RF communications designs. Signal Studio and Waveform Creator software simplify and streamline signal creation and generation from basic analog and digital modulation to the latest wireless standards like LTE-Advanced and 802.11ac WLAN. Combine the M9381A PXI VSG with the M9391A PXIe vector signal analyzer for a complete solution for fast, high quality measurements optimized for RF manufacturing test environments. From fully modular hardware to software leverage to worldwide support, the PXI VSG is the low-risk way to manage change and be ready for tomorrow — today.
Product description
The M9381A PXIe vector signal generator (PXI VSG) is a compact modular instrument that provides frequency coverage from 1 MHz to 6 GHz and up to 160 MHz RF modulation bandwidth. The M9381A is comprised of four individual PXIe modules — M9311A modulator, M9310A source output, M9301A synthesizer, and M9300A frequency reference. A single M9300A frequency reference can be shared between multiple instruments to minimize footprint. A wide range of instrument drivers are available to support your development environment of choice. The flexible, modular design of the M9381A enables you to efficiently scale to multi-channel signal generation to test multiple-input, multiple-output (MIMO) devices. Many capability options such as memory, frequency range and modulation bandwidth can also be easily upgraded in the field.
Applications
Technical Specifications and Characteristics
Definitions for specifications
Temperatures referred to in this document are defined as follows:
Specifications describe the warranted performance of calibrated instruments. Data represented in this document are specifications under the following conditions unless otherwise noted.
Characteristics describe product performance that is useful in the application of the product. Characteristics are often referred to as Typical or Nominal values and are italicized.
Recommended best practices in use
Additional information
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.