Choose a country or area to see content specific to your location
Configuration Guides
Configure your high performance real-time oscilloscope solution today
This step-by-step process will help you configure your 90000 X-Series Oscilloscope. Capabilities that are listed as standard come with the instrument at no additional charge. Use option numbers when ordering at the time of purchase. Use model numbers to add to an existing scope. For detailed specifications, refer to the 90000 X-Series data sheet (5990-5271EN).
DSO & MSO models come with 20 Mpts memory standard
DSA models come with 50 Mpts memory, EZJIT, EZJIT+, EZJIT
Complete and Serial Data Analysis standard
MSO models come with a fully integrated 16 channel logic analyzer standard
13, 16, and 20 GHz models come with adapters rated to 25 GHz standard, all other models come with adapters rated to 35 GHz
Achieve Your Real Edge
Having the right amount of oscilloscope bandwidth ensures accurate measurements. If you have too much bandwidth, oscilloscope noise becomes a contributor in your measurement. With too little bandwidth, rise times are improperly depicted. Use the chart below to find the correct oscilloscope bandwidth for the devices you are measuring.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.