散页
Keysight Technologies
Build Dependable PCB Test Stations
with the Keysight E5063A PCB Analyzer
Keysight Technologies, Inc. E5063A ENA Series PCB Analyzer helps you build a more dependable PCB test station with three breakthroughs and it’s the lowest cost solution in the industry.
More Accuracy and R&R
State-of-the-art error correction techniques enables you to measure your device, not your measurement system. High accuracy and repeatability increase the yield of production. High reproducibility helps you to have a correlation of test data between you and your end customer.
More ESD Robustness
Have you ever broken your impedance test system by electrostatic discharge (ESD)? Do you make an estimate of downtime? Protection circuits implemented inside the E5063A increases ESD robustness, while at the same time maintaining excellent RF performance. Highly robust architecture can minimize instrument failure from ESD and free you from worrying about instrument repair fees and downtime.
More Languages Supported
The E5063A provides the dedicated graphical user interface for PCB manufacturing test (Option 011) in multi languages including Simplified and Traditional Chinese, Japanese, Korean and English. These additional languages helps you to solve your tasks more efficiently.
Key Features & Specifications
The PCB analyzer consists of an E5063A ENA Series network analyzer with Option 011 (Time domain analysis/Test Wizard). The E5063A provides frequency domain measurement capability and Option 011 adds time domain analysis capability, as well as a dedicated graphical user interface for PCB manufacturing test. The number of available ports can be expanded up to four with the addition of U1810B USB coaxial switches, to allow for simultaneous connection to both single-ended and differential probes.
In Addition, it is the Lowest Cost Solution in the Industry.
×
请销售人员联系我。
*Indicates required field
感谢您!
A sales representative will contact you soon.