Column Control DTX

AC6800B and 6800C Series Basic and Performance AC Power Sources – Product Fact Sheet

Product Fact Sheets

Product Fact Sheet

Keysight AC6800B and 6800C Series Basic and Performance AC Power Sources

The Keysight Technologies, Inc. offers two families of AC power sources. The AC6800B series of basic AC sources offer stable, reliable power with models available up to 4000 VA. The 6800C series of performance AC sources provide a complete AC test solution with built in arbitrary waveform generator to simulate many types of power waveforms, at power levels up to 1750 VA. Both families may also be used to produce DC power, either alone or as a DC offset to an AC waveform. All models are backed with global support and the longest standard warranty in the industry.

Keysight’s portfolio of AC Power

Keysight AC6800B Series Basic AC Sources

  •  Models up to 4000 VA are available to meet your basic AC source requirements
  •  An intuitive user interface tested over time
  •  Flexible IO: LAN/LXI Core and USB (standard), and GPIB (optional)
  •  RMS voltage up to 310 Vrms
  •  Remote sensing

Keysight 6800C Series Performance AC Sources/Analyzers

  •  Models up to 1750 VA are available to meet your performance AC source requirements
  •  Extensive built-in power measurement capabilities
  •  Flexible IO: LAN/LXI Core, USB, and GPIB
  •  Integrated transient waveform generation capabilities to simulate your AC environment

Product specifications
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX