Column Control DTX

U1450A/U1460A Insulation Resistance Testers

Data Sheets

U1450A/U1460A

Insulation Resistance Testers

Introduction

Accomplish more in a day’s work with the Keysight Technologies, Inc. U1450A/U1460A series insulation resistance testers. With a single tool, get remote testing capability and the fastest way to generate accurate test reports letting you carry out tests with full confidence.

Features

• Remote testing coupled with report generation capability (Windows PC, iOS)

• 50 V/100 V/250 V/500 V/1000 V test voltages

• Adjustable test voltages from 10 V up to 1.1 kV range

• Up to 260 GΩ insulation resistance range

• Full-featured 4.5 digit OLED DMM (66,000 counts)

• Timed/PI/DAR test

• IP 67 certified and drop-proof up to 3 meters (10 feet)

• (–40 to +55 °C) operating temperature range

• CAT III 1000 V/CAT IV 600 V safety ratings

Capable of Handling MORE Abuse in Industrial Settings

The insulation resistance testers are housed in robust overmold enclosures, certified to IP 67 for protection against water and dust. The robust tool is tested to withstand drops up to 3 meters (10 feet) high and operates over the harsh temperature range of –40 to +55 °C1. Built to handle tough conditions and certified to stringent industrial standards, the U1450A/U1460A series is what you need to face the demands of everyday tasks.

Test the MOST Applications with the Same Device

The adjustable insulation test voltage from 10 V to 1.1 kV in 1 V steps on selected two models2 allows you to set precise test voltages catered to unique test application requirements. These typical applications are commercial avionics testing, military communications system testing, and production line testing. The standard test voltages from 50 V to 1 kV are also available for selected models.

Make MORE Measurements with Two-in-one Tool

Selected models of the U1450A/U1460A series insulation resistance testers include a full-featured OLED digital multimeter with up to 4 ½ digits of resolution. Get all the functionality such as voltage measurements (AC V/DC V/AC mV/DC mV), current measurements (AC mA/DC mA/AC µA/ DC µA), capacitance, resistance, temperature, diode test, low pass filter (LPF), and non-contact AC voltage detection (Vsense) that caters for a broad range of applications. Stretch to measure more for higher accuracy measurements readings with crystal clear OLED display – all within one tool.

Test Remotely and Eliminate MORE Reporting Errors

Increase test efficiency and eliminate more reporting errors with the U1450A/U1460A Series’ complimentary report generating software. Eliminate the conventional data entering process and get error-free automated test reports generated in a tabulated or graphical form for easy interpretation and analysis – essential for troubleshooting, commissioning, and preventive maintenance tasks.

Better yet: All five insulation testers are compatible with the U1117A IR-to-Bluetooth® adapter to enable wireless remote testing using Windows PC 1 or on iOS smart devices.

1. Keysight Handheld Meter Logger Software (Windows PC)

2. Keysight Insulation Tester Application (iOS)

Take a Closer Look

U1450A/U1460A Series Comparison Chart at a Glance

Specifications

U1451A/U1452A/U1452AT insulation resistance specifications

Insulation resistance specifications with accuracy of ± (% of reading + number of least significant digit)

U1453A/U1461A insulation resistance specifications

Insulation resistance specifications with accuracy of ± (% of reading + number of least significant digit)

U1451A/U1452A/U1452AT earth bond resistance specifications

Earth-bond resistance specifications with accuracy of ± (% of reading + number of least significant digit)

U1453A/U1461A earth bond resistance specifications

Earth-bond resistance specifications with accuracy of ± (% of reading + number of least significant digit)

U1451A/U1452A/U1452AT EN61557 specifications

The following specifications are a requirement for European labeling.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX