Column Control DTX

IntegraVision PA2200 Series Power Analyzers

Data Sheets

IntegraVision PA2200 Series

Power Analyzers

PA2201A 2-Channel

PA2203A 4-Channel

See it, Measure it, Prove it

The Keysight IntegraVision power analyzer is an intuitive combination of accurate power measurements and touch-driven oscilloscope visualization. Within a single instrument, it delivers the dynamic views you need to see, measure, and prove the performance of your design.

Make All of Your Critical Power Measurements with One Instrument

  • Achieve power analyzer accuracies and scope-like waveform visualization with reduced setup time
  • Address multiple test scenarios with the flexibility of wide-ranging, isolated inputs
  • Visualize transients, in-rush currents, and state changes with a high-speed digitizer that captures voltage, current, and power in real-time
  • Analyze voltage, current, and power in the time and frequency domains
  • • Explore your design and gain new insights through the 12.1” / 310 mm highresolution display with a touch interface
  • • Save space on your bench with a minimum-depth form factor.

Goal: Optimize Power

In today’s world of ever-increasing focus on energy and power efficiency, engineers are under pressure to find every possible way to reduce power consumption and improve efficiency in their electronic power conversion systems (such as AC/DC power supplies, DC/DC converters, DC/AC inverters, solar inverters, battery management systems, electric vehicle power control systems, satellite power systems, and general aerospace/defense applications) and for devices that draw power from an AC line. To achieve energy-efficient designs, R&D engineers need to make measurements to ensure their designs meet established goals, operate efficiently and behave properly under transient conditions without creating noise or power quality problems.

Traditional power measurement instruments cannot provide accurate dynamic measurements or measurements on the power that vary vs. time, and oscilloscopes are not designed to measure power with high accuracy.

Tough power-related challenges facing engineers today

  • How can we improve the efficiency and performance of energy conversion systems?
  • How can we efficiently use renewable energy sources, like solar inverters?
  • How can we see incremental improvements made when optimizing high-efficiency power converters?
  • How can we achieve stable, repeatable power and efficiency measurements?
  • How can we characterize the efficiency and performance of complex power systems that switch modes from sleep mode to full power mode?
  • How can we characterize the performance of power conversions systems under dynamic or transient conditions?

The Keysight IntegraVision power analyzer is the solution

The Keysight IntegraVision power analyzer is ideal for R&D engineers who want to quickly and interactively measure AC and DC power consumption, power conversion efficiency, operational response to stimulus, and common AC power parameters such as frequency, phase, and harmonics – all with 0.05 % basic accuracy and 16-bit resolution. The power analyzer enables engineers to characterize power consumption under highly dynamic conditions with 5 million samples per second digitizing speed and 2.5 MHz bandwidth.

Insight – Precision power measurement and real-time waveform visualization give true insights into energy consumption and performance.

Familiarity – Thanks to a user interface based on a familiar oscilloscope use model, you experience a short learning curve; if you can use an oscilloscope, you can use a Keysight IntegraVision power analyzer.

Ease of Connection – All inputs are isolated from each other and from the chassis ground, allowing for ease of connection without the need for differential probes or the danger associated with floating a ground-referenced instrument.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX