Column Control DTX

Wireless Power Transfer Analysis with Keysight ENA Series Network Analyzers

Flyers

Keysight Technologies

Visualize Wireless Power Transfer Efficiency with the Keysight ENA Series Network Analyzers

Key Features

  • Option 006 wireless power transfer analysis software in Keysight E5072A/E5061B/E5063A
  • Measurements in real-time
  • Arbitrary load impedance defined by users
  • Coupling efficiency measurements available
  • Advanced 2D/3D simulation

High power measurements at device’s actual operating conditions with the E5072A

  • Configurable test set available to boost output power with an external power amplifier
  • The direct accessibility to all of the internal sources and receivers cancels out the effect of temperature drift from the power amplifier

Combination analysis with the E5061B

  • Option 3L5 LF-RF network analysis provides network analysis capability from 5 Hz to 3 GHz
  • Option 005 adds an impedance analysis function
  • Wireless power transfer analysis, power integrity & impedance measurements in one-box

The best balance between cost and performance with the E5063A

  • Affordable solution for volume production
  • 100 KHz to 0.5/1.5/3/4.5/6.5/8.5/14/18 GHz with frequency upgradability
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX