Keysight Technologies
IntegraVision Power Analyzer Model PA2203A
See it, measure it, prove it
The Keysight IntegraVision power analyzer is an intuitive combination of accurate power measurements and touch-driven oscilloscope visualization. Within a single instrument, it delivers the dynamic views you need to see, measure and prove the performance of your design.
Make all of your critical power measurements with one instrument
- Achieve power analyzer accuracies and scope-like waveform visualization with reduced setup time
- Address multiple test scenarios with the flexibility of wide-ranging, isolated inputs
- Visualize transients, in-rush currents, and state changes with a high-speed digitizer that captures voltage, current, and power in real-time
- Analyze voltage, current, and power in the time and frequency domains
- Choose from multiple wiring configurations (including Wye and Delta) to acquire 3-phase measurements
- Visualize phase relationships using a phasor diagram
- Measure a wide range of current with 2A, 50A, and external probe input standards on every channel
- Explore your design and gain new insights through the 12.1” high-resolution display with touch interface
- Save space on your bench with minimum-depth form factor
Key specifications
- 4 channels; each measures voltage, current and power; suitable for 1 and 3-phase AC
- Isolated and floating to 1000 Vrms (Cat II)
- 5 M samples/second at 16 bits on every waveform simultaneously
- Basic accuracy: voltage = 0.05% of reading + 0.05% of range; power = 0.1% of reading + 0.05% of range
- Timebase: 50 s/div (500 seconds) maximum; 20μs/div (200 μs) minimum
- Voltage: Measures 1000 Vrms / 2000 Vpeak with BW up to 2.5 MHz
- Current: Measures current directly using 2 internal shunts (2 Arms and 50 Arms) with BW up to 100 KHz
- Supports external current probes and transducers of up to 10 V full scale with BW up to 2.5 MHz
- Log data to external USB drive with intervals as fast as 50 ms per reading
- Voltage and current measurements of DC, ACrms, ACrms with DC, Frequency, Maximum, Minimum, Crest Factor
- Power measurements of Real Power, Apparent Power, Reactive Power, Phase Angle, Power Factor
- Measures: Voltage or current harmonics up to 250 orders, Efficiency, Amp-Hours, Watt-Hours, VA-Hours
- 29 pre-defined waveform measurements
- Check pre-compliance to IEC 61000-3-2 (classes A, B, C, and D)
- Calibration cycle: 1 year