N9010B EXA X-Series Signal Analyzer, Multi-touch
Introduction
This configuration guide will help you determine which performance options, measurement applications, accessories, and services to include with your new multi-touch EXA or to add as upgrades to an existing EXA.
Included in Base Product
Standard options and accessories come with the EXA base model at no additional charge and do not need to be ordered.
They include:
- Spectrum analyzer measurement application
- Quad-core, high-performance processor, 16 GB RAM, with flash calibration file memory
- Frequency reference
- Mechanical attenuator
- 25 MHz analysis bandwidth
- Microsoft Windows 10 operating system
- Benchtop configuration
- Multi-language user interface
- User guide
- Power cord
Instrument Upgrades
Fast license-key upgrades for performance options that do not require additional hardware:
- Place an order for the upgrade with Keysight and request to receive the option upgrade entitlement certificate and a one-time software upgrade license through email
- Redeem the certificate through the Web by following the instructions on the certificate
- Install the license file and latest software in the EXA
- Begin using the new capability
License types:
- Node-locked: Allows you to use the license on one instrument/computer at a time
- Transportable: Allows you to use the license on one instrument/computer at a time. This license may be transferred to another instrument/computer using Keysight’s online tool
- Floating: Allows you to access the license on the networked instruments/computers from a server, one at a time. For concurrent access, multiple licenses may be purchased
- USB Portable: Allows you to access the license from one instrument/computer to another by end-user only with certified USB dongle, purchased separately
License terms:
- Perpetual: License can be used in perpetuity. For perpetual license holders, a separate support contract is required to access Keysight technical support and software updates
- Subscription: License is time limited to a defined period, such as 12-months. A valid support contract is included in the pricing for Subscription licenses.