技术资料
N9010B EXA X-Series Signal Analyzer, Multi-touch
10 Hz to 3.6, 7.0, 13.6, 26.5, 32, or 44 GHz
Cost-Effective Millimeter-Wave Signal Analysis
Whether you’re focused on time-to-market, time-to-volume, or cost of test, your choice of economy class signal analyzer should help you save both time and money. That’s the idea that drives the Keysight Technologies, Inc. EXA signal analyzer—your first, best choice when you need maximum value in signal analysis up to millimeter-wave frequencies. It helps you find the answer faster, whether you're seeking tighter design margins or shorter test times.
Definitions and Conditions
Specifications describe the performance of parameters covered by the product warranty and apply to the full temperature range of 0 to 55 °C, unless otherwise noted.
95th percentile values indicate the breadth of the population (approx. 2 s) of performance tolerances expected to be met in 95 percent of the cases with a 95 percent confidence, for any ambient temperature in the range of 20 to 30 °C. In addition to the statistical observations of a sample of instruments, these values include the effects of the uncertainties of external calibration references. These values are not warranted. These values are updated occasionally if a significant change in the statistically observed behavior of production instruments is observed.
Typical describes additional product performance information that is not covered by the product warranty. It is performance beyond specifications that 80 percent of the units exhibit with a 95 percent confidence level over the temperature range 20 to 30 °C. Typical performance does not include measurement uncertainty.
Nominal values indicate expected performance, or describe product performance that is useful in the application of the product, but are not covered by the product warranty.
The analyzer will meet its specifications when:
×
请销售人员联系我。
*Indicates required field
感谢您!
A sales representative will contact you soon.