Data Sheets
M9341A PXIe Digital I/O M9341B PXIe Digital/Analog I/O
M9341A
Overview
The Keysight M9341A Digital I/O with the 24-bit digital I/O connector and triggering ports provides communication signals between the PXI vector network analyzer (VNA) installed in the same PXI chassis and an external handler. This allows the PXI VNA such as the Keysight M980xA Series, M937xA, or M9485A to be used in an automated test environment, where devices to be tested are inserted into a test fixture by a part handler, and sorted into pass/fail bins by the handler after testing is complete. By connecting the part handler to the M9341A digital I/O connector, the VNA and part handler can synchronize their activities in a way that makes automated testing possible. The M9341A digital I/O also compatible with the 24-bit digital I/O connector on the rear panel of the Keysight PNA and ENA Series.
Key specifications/features
M9341B
Overview
The Keysight M9341B PXIe Digital and Analog I/O is equipped with a 24-bit digital I/O and an 8-bit digital I/O to allow users to control the device under test (DUT) directly with serial or parallel digital signals1. For example, the signals from the M9341B can be applied to select operation modes of the RF front-end module which integrates power amplifiers, switches, low noise amplifiers, duplexer or filters in a single component. The operation with the M9341B is synchronized with the measurement sweep by the Keysight PXI VNA such as the M980xA Series, M937xA, or M9485A, greatly improving measurement throughput. For more comprehensive analysis, the M9341B has four analog input connectors to allow sensing of DC voltages from the DUT. The measured DC voltage can be displayed on the PXI VNA screen. The 1-slot module also supports two variable DC source outputs to control the DUT, while the DC source current can be monitored during measurements.
Key specifications/features
Specifications
Definitions
Specification (spec.):
Warranted performance. All specifications apply at 25 ºC (± 5 ºC) range ambient and module temperature between 27 ºC to 39 ºC as reported by the module, unless other[1]wise stated, and 45 minutes after the module has been turned on.1 Specifications include guard bands to account for the expected statistical performance distribution, measure[1]ment uncertainties, and changes in performance due to environmental conditions.
Typical (typ.):
Expected performance of an average unit which does not include guardbands.
General Characteristics:
A general, descriptive term that does not imply a level of performance.
Boundary Conditions:
If the same boundary conditions fall under more than one category in a table, apply the
best value.
24 Bit Digital I/O Specification Description General Characteristics Typical Connector Type CHAMP 0.8mm, 36 pos Receptacle1 Input Signal Logic Input Voltage Range High-level Input Voltage Low-level Input Voltage 3.3 V TTL -0.5 V to + 5.5 V +2.0 V Min +0.8 V Max Output Signal Logic High-level Output Current Low-level Output Current Output Impedance 3.3 V TTL -5 mA +3 mA 100 Ω Power Supply Output Voltage Maximum Output Current +4.5 V min, +5.5 V max 100 mA
8 Bit Digital I/O Specification (M9341B Only)
Description General Characteristics Typical Connector Type ST series, 10 pos receptacle Power Supply (VIO)2 Output Voltage Voltage Accuracy Maximum Output Current +3.3 V, +1.8 V, or +1.2 V ±5% 100 mA Input Signal Input Voltage Range Minimum High-level Input Voltage Maximum Low-level Input Voltage 0 V to VIO +2.0 V (at VIO = +3.3 V) +1.17 V (at VIO = +1.8 V) +0.78 V (at VIO = +1.2 V) +0.8 V (at VIO = +3.3 V) +0.63 V (at VIO = +1.8 V) +0.42 V (at VIO = +1.2 V) Output Signal Minimum High-level Output Voltage Maximum Low-level Output Voltage VIO - 0.1 V (at Io = -100μA) +0.1 V (at Io = 100μA)
Analog I/O Specification (M9341B Only)
Description Specification Typical/ General Characteristics Input Ports Number of Ports Connector Type Input Voltage Range Input Impedance Measurement Accuracy1 Damage Level ±10 V, ±5 V, and ±1 V (selectable) At measurement time = 10 ms ±(0.1% reading + 0.2% range) 4 MCX female 10 MΩ (nom), > 1 kΩ (at power off state) ±15 V Output Ports Number of Ports Connector Type Output Voltage Range Output Voltage Resolution Maximum Output Current Output Impedance (at Port) Output Voltage Ripple and Noise Output Voltage Accuracy1, 2 Output Current Monitor Accuracy ±10 V Mode 1: ±500 mA (Port 1) and ±100 mA (Port 2) Mode 2: ±50 mA (Ports 1 and 2) ±(0.2% + 20 mV) at no load with user compensation 2 MCX female 1 mV Mode 1: 0 Ω (nom), Mode 2: 50 Ω (nom) 2 mVrms (20 Hz – 20 MHz) ±(0.14% + 14 mV) at no load with user compensation ±(0.42% + 40 mV) at no load without user compensation At measurement time = 10 ms Mode 1: ±(1% + 7 mA) Mode 2: ±(1% + 1 mA)
Sync Ports Specification
Description Connector Type Typical Sync 1 to 3 SMB male Logic 3.3 V TTL
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.