Column Control DTX

FieldFox S-parameter Measurement Uncertainty

Data Sheets

FieldFox S-Parameter Measurement Uncertainty

N9950A

N9951A

N9952A

Corrected Measurement Uncertainty for N9950A/51A/52A

Full 2-port calibration, 85561A 2.92 mm (f) calibration kit, specifications

Power level of -15 dBm, 10 Hz IF bandwidth, no averaging, battery saver off, and 60-minute warm-up time. Includes uncertainties due to drift, noise, compression, and dynamic accuracy. Coverage factor of x1 applied to uncertainties, for ease of comparison with other industry handheld analyzers.

Corrected Measurement Uncertainty for N9950A/51A/52A (continued)

Full 2-port calibration, 85562A 2.92 mm (m) calibration kit, specifications

Power level of -15 dBm, 10 Hz IF bandwidth, no averaging, battery saver off, and 60-minute warm-up time. Includes uncertainties due to drift, noise, compression, and dynamic accuracy. Coverage factor of x1 applied to uncertainties, for ease of comparison with other industry handheld analyzers.

Corrected Measurement Uncertainty for N9950A/51A/52A (continued)

Full 2-port calibration, 85563A 2.4 mm (f) calibration kit, specifications1 Power level of -15 dBm, 10 Hz IF bandwidth, no averaging, battery saver off, and 60-minute warm-up time. Includes uncertainties due to drift, noise, compression, and dynamic accuracy. Coverage factor of x1 applied to uncertainties, for ease of comparison with other industry handheld analyzers.

Corrected Measurement Uncertainty for N9950A/51A/52A

Full 2-port calibration, 85564A 2.4 mm (m) calibration kit, specifications1 Power level of -15 dBm, 10 Hz IF bandwidth, no averaging, battery saver off, and 60-minute warm-up time. Includes uncertainties due to drift, noise, compression, and dynamic accuracy. Coverage factor of x1 applied to uncertainties, for ease of comparison with other industry handheld analyzers.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX